- Part Number
- 394220002
- Category
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 2
- Color Resin
- Black
- Entry Angle
- 180° Angle
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyester
- Net Weight
- 22.000/g
- Number Of Rows
- 1.0
- Orientation
- N/A
- Panel Mount
- No
- Pcb Retention
- N/A
- Pitch Mating Interface
- 12.00mm
- Pitch Termination Interface
- 12.00mm
- Plating Min Mating
- 3.810µm
- Plating Min Termination
- 3.810µm
- Polarized To Mating Part
- Yes
- Stackable
- No
- Temperature Range Operating
- 130°C
- Wire Size Awg
- 10,12,14,3,4,6,8
Electrical Specifications
- Current Maximum Per Contact
- 85.0A
- Voltage Maximum
- 600V
Keywords: 39422-0002, 0394220002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active