Eurostyle Fixed Mount
- Part Number
- 393570003
- Category
- Terminal Blocks and Barrier Strip
3.50mm Pitch Beau Eurostyle Fixed Mount PCB Terminal Block, 3 Circuits
Physical Specifications
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- entryAngle
- Horizontal
- flammability
- 94V-0
- lockToMatingPart
- No
- netWeight
- 2.020/g
- numberOfRows
- 1.0
- orientation
- Vertical
- panelMount
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 3.50mm
- pitchTerminationInterface
- 3.50mm
- polarizedToMatingPart
- No
- shrouded
- Shrouded
- stackable
- Yes
- temperatureRangeOperating
- -30° to +85°C
- wireSizeAwg
- 16,18,20,22,24,26,28
- wireSizeMm
- 0.08-1.31
Electrical Specifications
- currentMaximumPerContact
- 17.5A
- voltageMaximum
- 300V
Keywords: 39357-0003, 0393570003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863