Eurostyle Two Screw
- Part Number
- 391002508
- Category
- Terminal Blocks and Barrier Strip
15.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 8 Circuits
Physical Specifications
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- White
- entryAngle
- Horizontal
- lockToMatingPart
- No
- materialMetal
- Stainless Steel,Steel
- materialResin
- Polyamide (PA)
- netWeight
- 62.670/g
- numberOfRows
- 2.0
- orientation
- Vertical
- panelMount
- Mounting Holes Between Circuit
- pitchMatingInterface
- 15.00mm
- pitchTerminationInterface
- 15.00mm
- polarizedToMatingPart
- N/A
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Screw
- wireSizeAwg
- 6,8,10,12,14
- wireSizeMm
- 2.08-13.30
Electrical Specifications
- currentMaximumPerContact
- 63.0A
- voltageMaximum
- 600V
Keywords: 39100-2508, 0391002508
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863