- Part Number
- 389390005
- Category
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 5
- Circuits Maximum
- 5.0
- Color Resin
- Black
- Entry Angle
- Horizontal
- Lock To Mating Part
- No
- Material Metal
- Brass,Steel
- Material Plating Mating
- Nickel
- Material Plating Termination
- Tin
- Material Resin
- Polybutylene Terephthalate (PBT)
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Panel Mount
- No
- Pcb Retention
- No
- Pc Tail Length
- 5.00mm
- Pitch Mating Interface
- 9.53mm
- Pitch Termination Interface
- 9.53mm
- Polarized To Mating Part
- No
- Shrouded
- Tri-Barrier
- Stackable
- No
- Temperature Range Operating
- -40° to +115°C
- Termination Interface Style
- Screw
- Wire Size Awg
- 12,14,16,18,20,22
- Wire Size Mm
- 0.33-3.31
Electrical Specifications
- Current Maximum Per Contact
- 25.0A
- Voltage Maximum
- 300V
Keywords: 38939-0005, 0389390005
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863