Fixed Mount Barrier
- Part Number
- 389270003
- Category
- Terminal Blocks and Barrier Strip
8.26mm Pitch, Single Row, Tri-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 3 Circuits
Physical Specifications
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- entryAngle
- Horizontal
- lockToMatingPart
- No
- materialMetal
- Brass,Steel
- materialPlatingMating
- Nickel
- materialPlatingTermination
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- numberOfRows
- 1.0
- orientation
- Vertical
- panelMount
- No
- pcbRetention
- Yes
- pcTailLength
- 5.00mm
- pitchMatingInterface
- 8.26mm
- pitchTerminationInterface
- 8.26mm
- polarizedToMatingPart
- No
- shrouded
- Tri-Barrier
- stackable
- No
- temperatureRangeOperating
- -40° to +120°C
- terminationInterfaceStyle
- Screw
- wireSizeAwg
- 12,14,16,18,20,22,24,26
- wireSizeMm
- 0.13-3.31
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- voltageMaximum
- 300V
Keywords: 38927-0003, 0389270003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863