MX120G
- Part Number
- 367990002
- Category
- Crimp Terminals
1.2mm MX120G Female Crimp Terminal, Grip Code S
Physical Specifications
- durabilityMatingCyclesMax
- 10
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- netWeight
- 0.210/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.20-1.60mm
- wireSizeAwg
- 20,22
- wireSizeMm
- 0.35-0.50
Electrical Specifications
- currentMaximumPerContact
- 10.5A
- voltageMaximum
- 28V DC
Keywords: 36799-0002, 0367990002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863