- Part Number
- 365630007
- Category
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- No
- Circuits Loaded
- 4
- Circuits Maximum
- 4.0
- Color Resin
- White
- Durability Mating Cycles Max
- 50
- First Mate Last Break
- No
- Glow Wire Capable
- No
- Guide To Mating Part
- Yes
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyester
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.57mm
- Pc Tail Length
- 4.30mm
- Pitch Mating Interface
- 6.35mm
- Pitch Termination Interface
- 6.35mm
- Plating Min Mating
- 3.500µm
- Plating Min Termination
- 3.500µm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- No
- Shrouded
- Shrouded
- Stackable
- No
- Temperature Range Operating
- -55° to +105°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 12.0A
- Voltage Maximum
- 600V
Keywords: 36563-0007, 0365630007
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed