- Part Number
- 357607100
- Category
- Splices
Physical Specifications
- Barrel Type
- Open
- Insulation
- None
- Material Metal
- Brass
- Net Weight
- 0.186/g
- Packaging Type
- Reel
- Temperature Range Operating
- -30° to +105°C
- Wire Insulation Diameter
- 3.51mm
- Wire Size Awg
- 16,18,20
- Wire Size Mm
- 0.50-1.50
Electrical Specifications
- Voltage Maximum
- 200V AC (RMS)/DC
Keywords: 35760-7100, 0357607100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863