N/A
- Part Number
- 357500910
- Category
- Ring and Spade Terminals
Ring Tongue Terminal for 18-14 AWG (0.75~2.08mm²), Stud Size 8 (M4), Tin Plating
Physical Specifications
- barrelType
- Open
- insulation
- None
- materialPlatingMating
- Tin
- netWeight
- 0.333/g
- packagingType
- Reel
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- studSize
- 8 (M4)
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 3.20mm max.
- wireSizeAwg
- 14,16,18
Electrical Specifications
- voltageMaximum
- 300V AC
Keywords: 35750-0910, 0357500910
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863