- Part Number
- 354216702
- Category
- Crimp Terminals
Physical Specifications
- Gender
- Female
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 0.306/g
- Packaging Type
- Reel
- Plating Min Mating
- 0.813µm
- Plating Min Termination
- 0.813µm
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 2.20mm max.
- Wire Size Awg
- 20,22
- Wire Size Mm
- N/A
Keywords: 35421-6702, 0354216702
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863