VersaBlade
- Part Number
- 351500109
- Category
- Connector Housings
VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 1 Circuit, Natural, Glow-Wire Capable
Physical Specifications
- circuitsMaximum
- 1.0
- colorResin
- Natural
- gender
- Receptacle
- glowWireCapable
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialResin
- PET/PC
- netWeight
- 1.052/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- N/A
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +110°C
Keywords: 35150-0109, 0351500109
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863