MX150
- Part Number
- 349852157
- Category
- Connector Housings
MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option D, Stone Gray
Physical Specifications
- circuitsMaximum
- 16.0
- colorResin
- Stone Gray
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- SPS/Nylon
- netWeight
- 24.306/g
- numberOfRows
- 2.0
- packagingType
- Partitioned Carton
- panelMount
- No
- pitchMatingInterface
- 3.50mm
- polarizedToMatingPart
- Yes
- sealed
- Sealed
- stackable
- No
- temperatureRangeOperating
- -40° to +125°C
- terminalSize
- 1.5,2.8
Keywords: 34985-2157, 0349852157
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Dodecamethylcyclohexasiloxane per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863