Stac64
- Part Number
- 349690142
- Category
- Connector Housings
Stac64 Hybrid Receptacle Assembly, 14 Circuit, Brown, Polarization C
Physical Specifications
- circuitsDetail
- 10 x 0.64 and 4 x 2.8
- circuitsMaximum
- 14.0
- colorResin
- Brown
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- No
- materialResin
- Modified Polystyrene
- netWeight
- 8.334/g
- numberOfRows
- 2.0
- packagingType
- Carton
- panelMount
- No
- pitchMatingInterface
- 2.54mm,5.25mm
- polarizedToMatingPart
- Yes
- ports
- 1
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
Keywords: 34969-0142, 0349690142
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863