MX150
- Part Number
- 349510831
- Category
- Connector Accessories
MX150 90° Backshell Adapter for Female Sealed Connector Assembly, 8 Circuit, with Rib
Physical Specifications
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Black
- lockToMatingPart
- Yes
- materialResin
- Nylon
- netWeight
- 5.375/g
- packagingType
- Bag
- temperatureRangeOperating
- -40° to +125°C
Keywords: 34951-0831, 0349510831
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863