Mini50
- Part Number
- 349128022
- Category
- PCB Headers and Receptacles
Mini50 Unsealed Header, UL 94 HB, Right-Angle, SMT, Single Row, 2 Circuits, Tin (Sn) Plating, Polarization Option C, Dark Gray, Tape and Reel
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Gray (Dark)
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- SPS
- netWeight
- 1.200/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbRetention
- Yes
- pitchMatingInterface
- 2.00mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- sealed
- Unsealed
- temperatureRangeOperating
- -40° to +100°C
- terminationInterfaceStyle
- Surface Mount
- terminalSize
- 0.5
Electrical Specifications
- currentMaximumPerContact
- 4.0A (for reference only)
- voltageMaximum
- 14V (typical operating)
Keywords: 34912-8022, 0349128022
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863