- Part Number
- 348996122
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 6.0
- Color Resin
- Gray (Dark)
- Gender
- Plug
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Resin
- SPS/Nylon
- Net Weight
- 7.150/g
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Panel Mount
- No
- Pitch Mating Interface
- 4.00mm
- Pitch Termination Interface
- 4.00mm
- Polarization
- C
- Polarized To Mating Part
- Yes
- Sealed
- Sealed
- Temperature Range Operating
- -40° to +125°C
- Terminal Size
- 1.2
Keywords: 34899-6122, 0348996122
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed