MXP120 Sealed
- Part Number
- 348993081
- Category
- Connector Housings
MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 3 Circuit, Light Gray Housing (T3-V2-S3), Backshell Interface Option 2, Key B
Physical Specifications
- circuitsMaximum
- 3.0
- colorResin
- Gray (Light)
- gender
- Plug
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- SPS/Nylon
- netWeight
- 4.240/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 4.00mm
- pitchTerminationInterface
- 4.00mm
- polarization
- B
- polarizedToMatingPart
- Yes
- sealed
- Sealed
- temperatureRangeOperating
- -40° to +125°C
- terminalSize
- 1.2
Keywords: 34899-3081, 0348993081
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863