- Part Number
- 348992071
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 2.0
- Color Resin
- Yellow
- Gender
- Plug
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Resin
- SPS/Nylon
- Net Weight
- 7.150/g
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Panel Mount
- No
- Pitch Mating Interface
- 4.00mm
- Pitch Termination Interface
- 4.00mm
- Polarization
- B
- Polarized To Mating Part
- Yes
- Sealed
- Sealed
- Temperature Range Operating
- -40° to +125°C
- Terminal Size
- 1.2
Keywords: 34899-2071, 0348992071
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863