MX150
- Part Number
- 348302002
- Category
- PCB Headers and Receptacles
MX150 2x10 Dual Row Right-Angle Header, 20 Circuits, Keying Option B, Light Gray, Solder Tail
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Gray (Light)
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 22.927/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 3.50mm
- sealed
- Sealed
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
- terminalSize
- 1.5
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 14V DC
Keywords: 34830-2002, 0348302002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863