Skip to main content

Mini50

Part Number
348242205
Category
Connector Housings

PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, with CPA, 20 Circuits, EcoPaXX Resin, Polarization Option B, Gray

Physical Specifications

circuitsMaximum
20.0
colorResin
Gray
gender
Receptacle
glowWireCapable
No
keyingToMatingPart
Yes
lockToMatingPart
Yes
materialResin
Nylon
netWeight
2.200/g
numberOfRows
2.0
packagingType
Bag
panelMount
No
pitchMatingInterface
2.00mm
pitchTerminationInterface
2.00mm
polarization
B
polarizedToMatingPart
Yes
sealed
Unsealed
stackable
No
temperatureRangeOperating
-40° to +105°C
terminalSize
0.5

Keywords: 34824-2205, 0348242205

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Mini50 - 348242205 - Image 1 Mini50 - 348242205 - Image 2 Mini50 - 348242205 - Image 3 Mini50 - 348242205 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life