Skip to main content
Part Number
347630001
Category
PCB Headers and Receptacles

Physical Specifications

Breakaway
No
Circuits Loaded
154
Circuits Maximum
154.0
Color Resin
Black,Brown,Gray
Durability Mating Cycles Max
20
First Mate Last Break
No
Glow Wire Capable
No
Guide To Mating Part
No
Keying To Mating Part
Yes
Lock To Mating Part
Yes
Material Plating Mating
Tin
Material Resin
Nylon Alloy
Net Weight
119.264/g
Number Of Rows
4.0
Orientation
Right Angle
Packaging Type
Tray
Pitch Mating Interface
2.50mm,3.50mm,3.70mm,4.00mm,4.50mm
Polarized To Mating Part
Yes
Polarized To Pcb
Yes
Temperature Range Operating
-40° to +105°C
Termination Interface Style
Through Hole - Compliant Pin

Electrical Specifications

Current Maximum Per Contact
10.5A,13.5A,17.0A,8.0A
Voltage Maximum
14V DC

Keywords: 34763-0001, 0347630001

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 33
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Compliant per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 347630001 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life