Skip to main content

MX123,MX64

Part Number
347360028
Category
Crimp Terminals

2.54mm Pitch MX64 Terminal, Silver Plating, 0.50-0.75mm², Right Reel Payoff, Also used with MX123 Female Receptacle Housing

Physical Specifications

gender
Female
materialMetal
Copper
materialPlatingMating
Silver
materialPlatingTermination
Silver
netWeight
0.329/g
packagingType
Reel
platingMinMating
2.540µm
platingMinTermination
1.905µm
terminationInterfaceStyle
Crimp or Compression
terminalSize
0.635
wireInsulationDiameter
1.50-2.06mm
wireSizeAwg
N/A
wireSizeMm
0.50-0.75

Keywords: 34736-0028, 0347360028

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 34; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Relevant
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Relevant
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
MX123,MX64 - 347360028 - Image 1 MX123,MX64 - 347360028 - Image 2 MX123,MX64 - 347360028 - Image 3 MX123,MX64 - 347360028 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life