Stac64
- Part Number
- 347290201
- Category
- Connector Housings
Stac64 Receptacle Housing, 20 Circuits, Dual Row, Polarization B, Gray, Tray
Physical Specifications
- circuitsMaximum
- 20.0
- colorResin
- Gray
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialResin
- High Temperature Thermoplastic
- netWeight
- 7.300/g
- numberOfRows
- 2.0
- packagingType
- Tray
- panelMount
- N/A
- pitchMatingInterface
- 2.54mm
- pitchTerminationInterface
- 2.54mm
- polarization
- B
- polarizedToMatingPart
- Yes
- sealed
- Unsealed
- stackable
- Yes
- temperatureRangeOperating
- -40° to +100°C
- terminalSize
- 0.635
Keywords: 34729-0201, 0347290201
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863