Skip to main content

MX123

Part Number
345661503
Category
Connector Housings

2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option C, Wire Dress Option 9, 73 Circuits, Blue TPA

Physical Specifications

circuitsDetail
73
circuitsMaximum
73.0
colorResin
Blue
gender
Receptacle
glowWireCapable
No
keyingToMatingPart
Yes
lockToMatingPart
Yes
materialResin
Nylon
netWeight
50.423/g
numberOfRows
4.0
packagingType
Tray
panelMount
No
pitchMatingInterface
2.54mm
pitchTerminationInterface
2.54mm
polarizedToMatingPart
Yes
stackable
No
temperatureRangeOperating
-40° to +125°C

Keywords: 34566-1503, 0345661503

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Relevant
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Relevant
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Contains Dodecamethylcyclohexasiloxane; Decamethylcyclopentasiloxane; Octamethylcyclotetrasiloxane per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
MX123 - 345661503 - Image 1 MX123 - 345661503 - Image 2 MX123 - 345661503 - Image 3 MX123 - 345661503 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life