MX150
- Part Number
- 340800001
- Category
- Crimp Terminals
MX150 Cable Seal Male Terminal, Tin Plating, 16-14 AWG, Right Reel Payoff
Physical Specifications
- gender
- Male
- gripCode
- 14
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.363/g
- packagingType
- Reel
- platingMinMating
- 0.508µm
- platingMinTermination
- 0.508µm
- terminationInterfaceStyle
- Crimp or Compression
- terminalSize
- 1.5
- wireInsulationDiameter
- 2.70mm max.
- wireSizeAwg
- 14,16
- wireSizeMm
- 1.50
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 14V DC
Keywords: 34080-0001, 0340800001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863