MX123,MX64
- Part Number
- 334680021
- Category
- Crimp Terminals
2.54mm Pitch MX64 Terminal, Tin (Sn) Plating, 0.35mm2 Wire, Left Reel Payoff, Also used with MX123 Female Receptacle Housing
Physical Specifications
- gender
- Female
- materialMetal
- Copper
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.213/g
- packagingType
- Reel
- platingMinMating
- 2.540µm
- platingMinTermination
- 1.905µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.50-2.06mm
- wireSizeAwg
- N/A
- wireSizeMm
- 0.35
Keywords: 33468-0021, 0334680021
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863