MX150
- Part Number
- 330013006
- Category
- Crimp Terminals
MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Left Reel Payoff
Physical Specifications
- gender
- Female
- gripCode
- M3
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 0.435/g
- packagingType
- Reel
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- terminalSize
- 1.5
- wireInsulationDiameter
- 1.70mm max.
- wireSizeAwg
- N/A
- wireSizeMm
- 0.35-0.50
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 14V DC
Keywords: 33001-3006, 0330013006
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863