MX64
- Part Number
- 314047213
- Category
- Connector Housings
2.54mm MX64 Sealed Crimp Housing, Single Row, Kaizan Terminals, Gray, 6 Circuits, Key B, with CPA Lock, Terminals 1 and 6 Plugged
Physical Specifications
- circuitsMaximum
- 6.0
- colorResin
- Gray
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 7.400/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.54mm
- polarization
- B
- polarizedToMatingPart
- Yes
- sealed
- Sealed
- temperatureRangeOperating
- -40° to +125°C
- terminalSize
- 0.635
Keywords: 31404-7213, 0314047213
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Dodecamethylcyclohexasiloxane; Decamethylcyclopentasiloxane; Octamethylcyclotetrasiloxane per D(2024)7663-DC (21 Jan 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863