MX123
- Part Number
- 313862020
- Category
- PCB Headers and Receptacles
2.54mm Pitch, MX123 Header, 56 Circuits Shrouded Assembly, Qty(56) 0.64mm Square Signal Pins, Harness Side Key Code G, Blue (Ag Mate Side Finish)
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 56
- circuitsMaximum
- 56.0
- colorResin
- Blue
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialPlatingMating
- Silver
- materialPlatingTermination
- Tin
- netWeight
- 18.090/g
- numberOfRows
- 4.0
- orientation
- Vertical
- packagingType
- Carton
- pcbLocator
- No
- pcbRetention
- No
- pcTailLength
- 6.50mm
- pitchMatingInterface
- 2.54mm
- pitchTerminationInterface
- 2.54mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- sealed
- Sealed
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Through Hole
- terminalSize
- 0.635
Electrical Specifications
- currentMaximumPerContact
- 11.0A
- voltageMaximum
- 500V
Keywords: 31386-2020, 0313862020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Duty-To-Declare
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863