- Part Number
- 3002290002
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 23.0
- Color Resin
- Green (Light)
- Gender
- Receptacle
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Resin
- SPS
- Number Of Rows
- 4.0
- Packaging Type
- Bag
- Panel Mount
- No
- Pitch Mating Interface
- 2.00mm,8.10mm
- Pitch Termination Interface
- 2.00mm,8.10mm
- Polarized To Mating Part
- Yes
- Ports
- 1
- Sealed
- Unsealed
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C LV-214,-40° to +85°C GMW3191 June2012
- Terminal Size
- 0.5,6.3
Keywords: 300229-0002, 3002290002
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed