- Part Number
- 3001580007
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 12.0
- Color Resin
- Black
- Gender
- Receptacle
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Resin
- Polyamide (PA)
- Net Weight
- 22.600/g
- Number Of Rows
- 2.0
- Packaging Type
- Tray
- Panel Mount
- No
- Pitch Mating Interface
- 3.50mm
- Polarized To Mating Part
- Yes
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
Keywords: 300158-0007, 3001580007
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Dodecamethylcyclohexasiloxane; Decamethylcyclopentasiloxane; Octamethylcyclotetrasiloxane per D(2025)7771-DC (04 Feb 2026) SCIP:359ebc91-54a2-4cdd-88bb-1111d9a12018
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863