KK 396
- Part Number
- 26607021
- Category
- PCB Headers and Receptacles
KK 396 Solid Right-Angle Header, Friction Lock, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Gold (Au) Plating
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- durabilityMatingCyclesMax
- 100
- firstMateLastBreak
- No
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Matte Tin
- netWeight
- 0.888/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Bag
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.30mm
- pitchMatingInterface
- 3.96mm
- platingMinMating
- 0.508µm
- platingMinTermination
- 0.508µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Partially Shrouded
- stackable
- Yes
- temperatureRangeOperating
- See Product Specification
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- voltageMaximum
- 250V
Keywords: 26-60-7021, 0026607021
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863