Micro-Fit 3.0
- Part Number
- 2451320620
- Category
- Power and Signal Cable Assemblies
Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 6 Circuits, Black
Physical Specifications
- cableLength
- 2.0m
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- gender
- Female-Female
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 136.300/g
- numberOfRows
- 2.0
- overmolded
- Yes
- packagingType
- Bag
- pitchMatingInterface
- 3.00mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 2464
- wireSizeAwg
- 20
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 300V AC
Keywords: 245132-0620, 2451320620
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863