- Part Number
- 2451300220
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 2.0m
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Color Resin
- Black
- Gender
- Female-Female
- Lock To Mating Part
- Yes
- Material Metal
- High Conductivity Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Nylon
- Net Weight
- 67.010/g
- Number Of Rows
- 1.0
- Overmolded
- Yes
- Packaging Type
- Bag
- Pitch Mating Interface
- 2.50mm
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Single Ended
- No
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- UL 2464
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 8.0A
- Voltage Maximum
- 250V AC/DC
Keywords: 245130-0220, 2451300220
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Relevant
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863