- Part Number
- 2300314010
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 1000.00mm
- Circuits Loaded
- 4
- Circuits Maximum
- 4.0
- Color Resin
- Blue
- Gender
- Female-Female
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Resin
- Polybutylene Terephthalate (PBT)
- Overmolded
- Yes
- Packaging Type
- Bag
- Pitch Mating Interface
- N/A
- Plating Min Mating
- 0.075µm
- Plating Min Termination
- 0.075µm
- Single Ended
- No
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- TPU
- Wire Size Awg
- 26
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 60V DC
Keywords: 230031-4010, 2300314010
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863