MiniCirc
- Part Number
- 2300312010
- Category
- Power and Signal Cable Assemblies
MiniCirc Female-to-MiniCirc Female Wiring Harness, 1000.00mm Length, 2 Circuits, Red
Physical Specifications
- cableLength
- 1000.00mm
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Red
- gender
- Female-Female
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Polybutylene Terephthalate (PBT)
- overmolded
- Yes
- packagingType
- Bag
- pitchMatingInterface
- N/A
- platingMinMating
- 0.075µm
- platingMinTermination
- 0.075µm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- TPU
- wireSizeAwg
- 26
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 60V DC
Keywords: 230031-2010, 2300312010
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863