- Part Number
- 2297780033
- Category
- DIN Rail Terminal Blocks
Physical Specifications
- Accessory Type
- Insertion Bridge
- Color
- Gray
- Connection Points
- 3
- Height
- 44.40mm
- Insulation
- N/A
- Insulation Material Group
- I
- Length
- 100.60mm
- Level
- N/A
- Locking Type
- N/A
- Number Of Positions
- 3
- Termination Interface Style
- N/A
- Width
- 50.00mm
Keywords: 229778-0033, 2297780033
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863