Skip to main content
Part Number
2297620411
Category
DIN Rail Terminal Blocks

Physical Specifications

Color
Gray
Connection Points
2
Height
46.30mm
Insulation
Polyamide
Insulation Material Group
I
Insulation Resistance
≥500MΩ at DC 500V
Length
53.30mm
Level
Single Level
Locking Type
Rail Mounting
Mounting Rail
TS-35
Net Weight
10.470/g
Stripping Length
8.00-10.00mm
Termination Interface Style
Screw Connection
Width
8.00mm

Electrical Specifications

Current Maximum Per Contact
12.0A
Min Solid Wire Connection AWG
22
Max Solid Wire Connection AWG
10
Rated Voltage
800V
Rated Voltage UL C UL Group B
600V
Wire Range AWG Group B
22-10

Keywords: 229762-0411, 2297620411

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2297620411 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life