DIN Rail Terminal Block
- Part Number
- 2297610501
- Category
- DIN Rail Terminal Blocks
Single Level Grounding Terminal Block, Screw Connection, 5.10mm Width, M2.5, 600V
Physical Specifications
- color
- Green-Yellow
- connectionPoints
- 2
- height
- 40.70mm
- insulation
- Polyamide
- insulationMaterialGroup
- I
- insulationResistance
- ≥500MΩ at DC 500V
- length
- 45.40mm
- level
- Single Level
- lockingType
- Rail Mounting
- mountingRail
- TS-35, TS-35/15
- strippingLength
- 9.00-11.00mm
- terminationInterfaceStyle
- Screw Connection
- width
- 5.10mm
Electrical Specifications
- minSolidWireConnectionAWG
- 28
- maxSolidWireConnectionAWG
- 12
- ratedVoltage
- 1000V
- ratedVoltageULCULGroupB
- 600V
- wireRangeAWGGroupB
- 28-12
Keywords: 229761-0501, 2297610501
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863