- Part Number
- 2297610101
- Category
- DIN Rail Terminal Blocks
Physical Specifications
- Color
- Gray
- Connection Points
- 4
- Height
- 62.20mm
- Insulation
- Polyamide
- Insulation Material Group
- I
- Insulation Resistance
- ≥500MΩ at DC 500V
- Length
- 71.50mm
- Level
- Double Level
- Locking Type
- Rail Mounting
- Mounting Rail
- TS-35
- Stripping Length
- 9.00-11.00mm
- Termination Interface Style
- Screw Connection
- Width
- 5.10mm
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Min Solid Wire Connection AWG
- 22
- Max Solid Wire Connection AWG
- 12
- Rated Voltage
- 250V
- Rated Voltage UL C UL Group B
- 250V
Keywords: 229761-0101, 2297610101
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863