- Part Number
- 2284252044
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 500.00mm
- Circuits Loaded
- 4
- Circuits Maximum
- 4.0
- Color Resin
- Black
- Gender
- Female-Female
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polybutylene Terephthalate (PBT),Polyamide (PA)
- Net Weight
- 11.048/g
- Number Of Rows
- 1.0
- Overmolded
- No
- Packaging Type
- Bag
- Pitch Mating Interface
- 2.00mm
- Single Ended
- No
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- TPE
- Wire Size Mm
- 0.22
Electrical Specifications
- Current Maximum Per Contact
- 2.0A
- Voltage Maximum
- 125V
Keywords: 228425-2044, 2284252044
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863