- Part Number
- 2271071112
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 150.00mm
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Color Resin
- Black
- Gender
- Hermaphroditic-Hermaphroditic
- Material Metal
- Copper Nickel
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 3.634/g
- Packaging Type
- Bag
- Single Ended
- No
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- PVC Insulated Bare Copper
- Wire Size Awg
- 16
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Voltage Maximum
- 600V AC (RMS)/DC
Keywords: 227107-1112, 2271071112
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863