Nano-Fit
- Part Number
- 2264713213
- Category
- Crimp Terminals
Nano-Fit Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 22-20 AWG
Physical Specifications
- durabilityMatingCyclesMax
- 50
- gender
- Female
- materialMetal
- High Conductivity Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Matte Tin
- netWeight
- 0.108/g
- packagingType
- Reel
- platingMinMating
- 0.381µm
- platingMinTermination
- 1.250µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.80mm
- wireSizeAwg
- 20,22
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 226471-3213, 2264713213
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863