Skip to main content
Part Number
2262031082
Category
Power and Signal Cable Assemblies

Physical Specifications

Cable Length
150.00mm
Circuits Loaded
8
Circuits Maximum
8.0
Color Resin
Black
Gender
Female-Female
Lock To Mating Part
Yes
Material Metal
Phosphor Bronze
Material Plating Mating
Tin
Material Resin
Polyamide (PA)
Net Weight
2.027/g
Number Of Rows
1.0
Packaging Type
Bag
Pitch Mating Interface
1.00mm
Plating Min Mating
1.000µm
Plating Min Termination
1.000µm
Single Ended
No
Termination Interface Style
Crimp or Compression
Wire Cable Type
UL 10125
Wire Size Awg
28

Electrical Specifications

Current Maximum Per Contact
2.5A
Voltage Maximum
100V AC (RMS)/DC

Keywords: 226203-1082, 2262031082

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2262031082 - Image 1  - 2262031082 - Image 2  - 2262031082 - Image 3  - 2262031082 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life