Zero-Hachi
- Part Number
- 2262021024
- Category
- Power and Signal Cable Assemblies
Zero-Hachi-to-Zero-Hachi Off-the-Shelf (OTS) Cable Assembly, Single Row, Tin (Sn) Plating, 2 Circuits, 600.00mm Length, Black
Physical Specifications
- cableLength
- 600.00mm
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- gender
- Female-Female
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Matte Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 1.431/g
- numberOfRows
- 1.0
- overmolded
- No
- packagingType
- Bag
- pitchMatingInterface
- 0.80mm
- platingMinMating
- 1.000µm
- platingMinTermination
- 1.000µm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 10064
- wireSizeAwg
- 28
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 30V AC (RMS)/DC
Keywords: 226202-1024, 2262021024
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863