- Part Number
- 2257751116
- Category
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 3000.00mm
- Gender
- Jack/Jack
- Material Metal
- Spring Bronze
- Material Plating Mating
- Gold
- Material Resin
- Polybutylene Terephthalate (PBT)
- Net Weight
- 39.992/g
- Packaging Type
- Carton
- Single Ended
- No
- Wire Cable Type
- RG-174
Electrical Specifications
- Impedance
- 50Ω
Keywords: 225775-1116, 2257751116
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863