Skip to main content
Part Number
2249320010
Category
Terminal Blocks and Barrier Strip

Physical Specifications

Circuits Loaded
10
Circuits Maximum
10.0
Color Resin
Green
Entry Angle
35° Angle
Lock To Mating Part
No
Material Metal
Copper Alloy
Material Plating Mating
Tin
Material Plating Termination
Tin
Material Resin
Polyamide (PA)
Net Weight
11.000/kg
Number Of Rows
1.0
Orientation
Vertical
Panel Mount
No
Pcb Thickness Recommended
2.00mm
Pc Tail Length
3.60mm
Pitch Mating Interface
10.00mm
Pitch Termination Interface
10.00mm
Polarized To Mating Part
N/A
Stackable
No
Temperature Range Operating
-40° to +115°C
Termination Interface Style
Through Hole
Wire Size Awg
4,6,8,10,12,14,16,18
Wire Size Mm
0.82-21.15

Electrical Specifications

Current Maximum Per Contact
66.0A
Voltage Maximum
600V

Keywords: 224932-0010, 2249320010

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2249320010 - Image 1  - 2249320010 - Image 2  - 2249320010 - Image 3  - 2249320010 - Image 4  - 2249320010 - Image 5
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life