- Part Number
- 2249290006
- Category
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 6
- Circuits Maximum
- 6.0
- Color Resin
- Green
- Entry Angle
- 35° Angle
- Lock To Mating Part
- No
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyamide (PA)
- Net Weight
- 7.300/kg
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Panel Mount
- No
- Pcb Thickness Recommended
- 2.00mm
- Pc Tail Length
- 3.50mm
- Pitch Mating Interface
- 5.00mm
- Pitch Termination Interface
- 5.00mm
- Polarized To Mating Part
- N/A
- Stackable
- No
- Temperature Range Operating
- -40° to +115°C
- Termination Interface Style
- Through Hole
- Wire Size Awg
- 12,14,16,18,20,22,24
- Wire Size Mm
- 0.20-3.31
Electrical Specifications
- Current Maximum Per Contact
- 20.0A
- Voltage Maximum
- 300V
Keywords: 224929-0006, 2249290006
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863