Stac64
- Part Number
- 2244511112
- Category
- Power and Signal Cable Assemblies
Pre-Crimped Lead Stac64 Female-to-Stac64 Female, Tin (Sn) Plating, 150.00mm Length, 0.75mm² Wire, Black
Physical Specifications
- cableLength
- 150.00mm
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- colorResin
- Black
- gender
- Female-Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 1.847/g
- numberOfRows
- 1.0
- packagingType
- Bag
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- FLR2X-A
- wireSizeMm
- 0.75
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 14V DC
Keywords: 224451-1112, 2244511112
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863