Mini-Fit Versa Color
- Part Number
- 2240951084
- Category
- Power and Signal Cable Assemblies
Mini-Fit Versa-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 4.20mm Pitch, Dual Row, 600.00mm Length, 8 Circuits, Black
Physical Specifications
- cableLength
- 600.00mm
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Black
- gender
- Female-Pigtail
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 103.620/g
- numberOfRows
- 2.0
- overmolded
- No
- packagingType
- Bag
- pitchMatingInterface
- 4.20mm
- singleEnded
- Yes
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 1015
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 9.0A
- voltageMaximum
- 600V
Keywords: 224095-1084, 2240951084
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863